Ammeter - square barrel 68x68 mm - for fixing on door
Time-lag module for DPX³/DPX³-I 160/250 and DPX³/DPX³-I 125/250 HP 400 V~ - 3 modules
Sealing kit - for PLEXO³ cabinets
Time delay relay - ''ON'' delay - 8 A - 250 V~ - Lexic
Time delay relay - ''OFF'' delay - 8 A - 250 V~ - Lexic
Time delay relay - flashing - 8 A - 250 V~ - Lexic
Time delay relay - timer (pulse) - 8 A - 250 V~ - Lexic
Time delay relay - multifunction - 8 A - 250 V~ - Lexic
Socket outlet - 20 A 400 V~ - 3P+E - shuttered - french standard - Lexic
Socket outlet - 20 A 400 V~ - 3P+N+E - shuttered - french standard - Lexic
Time delay relay - delay on power-up - 8 A - 250 V~ - Lexic
Modular digital ammeter or voltmeter - 0A to 8000A and 0V to 500V - 230V~ - 50Hz to 60Hz - 4 units