Spare membrane gland Plexo - up to Ø32 mm - grey
Spare membrane gland Plexo - up to Ø40 mm - grey
Single pole latching relay Arteor - 10 A - 250 V~ - 50/60 Hz - 2 modules - white
Single pole latching relay Arteor - 10 A - 250 V~ - 50/60 Hz - 2 mod - magnesium
Single pole latching relay Arteor - 10 A 250 V~ - 50/60 Hz - 2 modules - soft alu
Single pole latching relay Arteor - 10 A 250 V~ - 50/60 Hz - 2 modules - champagne
Flush-mounting boxes - for Arteor British standard - 6 modules
Floor box - 3 compartments - Grey cover RAL 7031 with rigid cable exits
Support frame for modular backbox for raised floors - 3 compartments
Floor box - 4 compartments - Grey cover RAL 1019 with rigid cable exits
Floor box - 4 compartments - Grey cover RAL 1019 with flexible cable exits
Support frame for modular backbox for raised floors - 4 compartments
Single modules for 77 mm plates - for modular backbox for raised floors
Flat support plates for Arteor mechanism for 4 modules - 2 x 2 modules
Flat support plates for Arteor mechanism for 6 modules - 3 x 2 modules
Flat support plates for Arteor mechanism for 6 modules - 2 x 3 modules
Waved support plate for Arteor mechanism for 4 modules - 2 x 2 modules
Screed floor backbox - for ducting up to 225 mm - 3 compartments
Screed floor backbox - for ducting up to 300 mm - 4 compartments
Flush-mounting box - 2 + 4 modules - Single-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 2 + 6 modules - Single-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 2 + 8 modules - Single-phase + neutral - Metal IP41 - Grey
Flush-mounting box - 2 + 12 modules - Single-phase + neutral - Metal IP41 -Grey
Flush-mounting box - 2 + 14 modules - Single-phase + neutral - Metal IP41 -Grey