FILTERS
Clear all
Category
Technical characteristics
-
Rated voltage
-
Rated voltage
-
Release characteristic
-
Release characteristic
-
Release characteristic
-
Number of poles (total)
-
Number of poles (total)
-
Number of poles (total)
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Number of protected poles
-
Rated insulation voltage Ui
-
Rated insulation voltage Ui
-
Rated insulation voltage Ui
-
Rated impulse withstand voltage Uimp
-
Rated impulse withstand voltage Uimp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Ambient temperature during operating
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V
-
Current limiting class
-
Flush-mounted installation
-
Additional equipment possible
-
Additional equipment possible
-
Concurrently switching neutral conductor
-
Concurrently switching neutral conductor
-
Pollution degree
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Explosion-proof
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Connection type
-
Connection type
-
Connection type
-
Label space/information surface
-
Label space/information surface
LEGRAND
DX³
REF. 409762
MCB DX3 1 pole 80A curve C
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 409763
MCB DX3 1 pole 100A curve C
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 409764
MCB DX3 1 pole 125A curve C
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 409765
MCB DX3 2 pole 2A curve C
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 409766
MCB DX3 2 pole 6A curve C
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 409767
MCB DX3 2 pole 10A curve C
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 409768
MCB DX3 2 pole 16A curve C
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 409769
MCB DX3 2 pole 20A curve C
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 409770
MCB DX3 2 pole 25A curve C
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 409771
MCB DX3 2 pole 32A curve C
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 409772
MCB DX3 2 pole 40A curve C
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 409773
MCB DX3 2 pole 50A curve C
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 409774
MCB DX3 2 pole 63A curve C
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 409775
MCB DX3 2 pole 80A curve C
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 409776
MCB DX3 2 pole 100A curve C
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 409777
MCB DX3 2 pole 125A curve C
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 409778
MCB DX3 3 pole 2A curve C
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 409779
MCB DX3 3 pole 6A curve C
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 409780
MCB DX3 3 pole 10A curve C
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 409781
MCB DX3 3 pole 16A curve C
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 409059
MCB DX3 10000A 4 pole 2A curve B
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 409060
MCB DX3 10000A 4 pole 3A curve B
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 409061
MCB DX3 10000A 4 pole 4A curve B
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
DX³
REF. 409062
MCB DX3 10000A 4 pole 6A curve B
You can only compare 4 products, you must remove 1 to add this one