Industrial box - plastic - IP55 - IK07 - opaque cover - 130x130x74 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 155x110x74 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 180x140x86 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 220x170x86 mm
Industrial box - plastic - IP55 - IK07 - transparent cover - 220x170x86 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 270x170x86 mm
Industrial box - plastic - IP55 - IK07 - transparent cover - 270x170x86 mm
Industrial box - plastic - IP55 - IK07 - opaque cover - 310x240x124 mm
Atlantic metal cabinet - horizontal version - 300 x 400 x 160 mm - 1 door
Atlantic metal cabinet - vertical version - 500 x 400 x 160 mm - 1 door
Atlantic metal cabinet - vertical version - 600 x 500 x 200 mm - 1 door
Atlantic metal cabinet - vertical version - 700 x 500 x 200 mm - 1 door
Atlantic metal cabinet - vertical version with glass door and external dimensions 600x400x200 mm
Atlantic metal cabinet - vertical version with glass door and external dimensions 800x600x250 mm
Atlantic metal cabinet - vertical version - 1200 x 600 x 300 mm - 1 door
Atlantic metal cabinet - vertical version with glass door and external dimensions 1000x600x300 mm
Atlantic metal cabinet - vertical version with glass door and external dimensions 1200x800x400 mm
Atlantic metal cabinet - square version - 500 x 500 x 200 mm - 1 door
Atlantic metal cabinet - vertical version with glass door and external dimensions 1400x800x400 mm
Atlantic metal cabinet - square version with glass door and external dimensions 600x600x250 mm
Atlantic metal cabinet - horizontal version - 400 x 600 x 200 mm - 1 door
Nut with CBL screw 6x10 for fixing equipment on C profile rail
19" 42 U Altis cabinet with framed glass door - 2000 x 800 x 600 mm
19" 42 U Altis cabinet with framed glass door - 2000 x 600 x 800 mm