Base up to 9 sockets for combined unit P17 - 16 A - 501 x 405 mm
Base up to 6 sockets for combined unit P17 - 16 A - 501 x 265 mm
Plainplate for combined unit P17 - for 220 x 125 mm faceplates
Weatherproof Hypra adaptor - IP 55
Plainplate for combined unit P17 - for 280 x 125 mm faceplates
Faceplate for combined unit P17 - 2 sockets 16 A
Base up to 6 sockets for combined unit P17 - 16 A - 441 x 405 mm
Faceplate for combined unit P17 - 1 socket 16 or 32 A
Faceplate for combined unit P17 - 1 socket 63 A
Faceplate for combined unit P17 - 3 sockets 16 A
Base up to 4 sockets for combined unit P17 - 16 A - 441 x 265 mm
Protection cover P17 - IP66 / IP44 - for 3P+E - 16 A
Protection cover P17 - IP66 / IP44 - for 3P+N+E - 16 A / 2P+E and 3P+E - 32 A
Protection cover P17 - IP67 / IP44 - for 3P+N+E - 32 A
Panel mounting adaptor P17 - accept Mosaic 2 module mechanisms
Protection cover P17 - IP66 / IP44 - for 2P+E - 16 A
Faceplate for combined unit P17 - 2 16 A interlocked switched sockets
Base up to 3 sockets for combined unit P17 - 16 A - 421 x 125 mm
Faceplate for combined unit P17 - 1 socket 16 or 32 A and 1 socket 63 A
Faceplate for combined unit P17 - 2 sockets 16 or 32 A
Foldable frame for P17 worksites combined units - for floor cabinets
Panel mounting socket Hypra - IP 66/67-55 - 200/250 V~ - 16 A - 2P+E - plastic
Panel mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+E - plastic
Panel mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 16 A - 3P+N+E - plastic