Foldable frame for P17 worksites combined units - for floor cabinets
Base up to 3 sockets for combined unit P17 - 16 A - 421 x 125 mm
Faceplate for combined unit P17 - 2 16 A interlocked switched sockets
Base up to 2 sockets for combined unit P17 - 16 A -371 x 125 mm
Faceplate for combined unit P17 - 2 sockets 16 A
Faceplate for combined unit P17 - 3 sockets 16 A
Faceplate for combined unit P17 - 1 socket 63 A
Faceplate for combined unit P17 - 2 sockets 16 or 32 A
Faceplate for combined unit P17 - 1 socket 16 or 32 A and 1 socket 63 A
Base up to 4 sockets for combined unit P17 - 16 A - 441 x 265 mm
Faceplate for combined unit P17 - 1 socket 16 or 32 A
Base up to 6 sockets for combined unit P17 - 16 A - 441 x 405 mm
Base up to 9 sockets for combined unit P17 - 16 A - 501 x 405 mm
Base up to 6 sockets for combined unit P17 - 16 A - 501 x 265 mm
Plainplate for combined unit P17 - for 280 x 125 mm faceplates
Plainplate for combined unit P17 - for 220 x 125 mm faceplates
Interlocked switched socket with small flange P17 - IP44 - 200/250V~ - 16A -2P+E
Interlocked switched socket with small flange P17 - IP44 - 380/415V~-16A -3P+N+E
Interlocked switched socket with small flange P17 - IP55 - 200/250V~ - 16A -2P+E
Interlocked switched socket with small flange P17 - IP55 - 380/415V~-16A -3P+N+E
Socket with break isolating switch Hypra- IP 66/67-55 - 380/415 V~ - 125A - 3P+E
Socket with break isolating switch Hypra- IP 66/67-55 -380/415 V~ -125A -3P+N+E
Combined unit P17 - w/o rail 125x220 - IP 44 - 200/250 V~ - 16 A - 2P+E
Combined unit P17 - w/o rail 125x220 - IP 44 - 380/415 V~ - 16 A - 3P+E