Base up to 9 sockets for combined unit P17 - 16 A - 501 x 405 mm
Base up to 6 sockets for combined unit P17 - 16 A - 501 x 265 mm
Plainplate for combined unit P17 - for 220 x 125 mm faceplates
Plainplate for combined unit P17 - for 280 x 125 mm faceplates
Faceplate for combined unit P17 - 2 sockets 16 A
Base up to 6 sockets for combined unit P17 - 16 A - 441 x 405 mm
Faceplate for combined unit P17 - 1 socket 16 or 32 A
Faceplate for combined unit P17 - 1 socket 63 A
Faceplate for combined unit P17 - 3 sockets 16 A
Base up to 4 sockets for combined unit P17 - 16 A - 441 x 265 mm
Faceplate for combined unit P17 - 2 16 A interlocked switched sockets
Base up to 3 sockets for combined unit P17 - 16 A - 421 x 125 mm
Faceplate for combined unit P17 - 1 socket 16 or 32 A and 1 socket 63 A
Faceplate for combined unit P17 - 2 sockets 16 or 32 A
Foldable frame for P17 worksites combined units - for floor cabinets
Surface mounting socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - plastic
Surface mounting socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+N+E - plastic
Surface mounting socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - metal
Surface mounting socket Hypra - IP 44 - 380/415 V~ - 63 A - 3P+N+E - metal
Surface mounting socket P17 - IP 44 - 20/25 V~ - 16 A - 2P
Surface mounting socket P17 - IP 44 - 20/25 V~ - 32 A - 2P
Combined unit P17 - w/o rail 125x220 - IP 44 - 200/250 V~ - 16 A - 2P+E
Combined unit P17 - w/o rail 125x220 - IP 44 - 380/415 V~ - 16 A - 3P+E
Combined unit P17 - w/o rail 125x220 - IP 44 - 380/415 V~ - 16 A - 3P+N+E