Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 16 A - 3P+E - metal
Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 16 A - 3P+E - plastic
Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 16 A - 3P+N+E - metal
Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 16 A - 3P+N+E - plastic
Panel appliance inlet Hypra - IP 44 - 200/250 V~ - 32 A - 2P+E - metal
Surface appliance inlet Hypra - IP 66/67-55 - 200/250 V~ - 32 A - 2P+E
Panel appliance inlet Hypra - IP 44 - 200/250 V~ - 32 A - 2P+E - plastic
Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 32 A - 3P+E - metal
Surface appliance inlet Hypra - IP 66/67-55 - 380/415 V~ - 32 A - 3P+E
Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 32 A - 3P+E - plastic
Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 32 A - 3P+N+E - metal
Surface appliance inlet Hypra - IP 66/67-55 - 380/415 V~ - 32 A - 3P+N+E
Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 32 A - 3P+N+E - plastic
Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 63 A - 3P+N+E - plastic
Panel appliance inlet Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - plastic
Appliance inlet P17 - IP 44 - 20/25 V~ - 16 A - 2P
Appliance inlet P17 - IP 44 - 20/25 V~ - 32 A - 2P
Appliance inlet P17 - IP 66/67 - 200/250 V~ - 16 A - 2P+E
Appliance inlet P17 - IP 66/67 - 200/250 V~ - 32 A - 2P+E
Appliance inlet P17 - IP 66/67 - 380/415 V~ - 16 A - 3P+N+E
Appliance inlet P17 - IP 66/67 - 380/415 V~ - 32 A - 3P+N+E
Appliance inlet P17 - IP 66/67 - 380/415 V~ - 16 A - 3P+E
Appliance inlet P17 - IP 66/67 - 380/415 V~ - 32 A - 3P+E
Appliance inlet P17 - IP 44 - 200/250 V~ - 16 A - 2P+E