-
Type of accessory/spare part
-
Number of contacts as change-over contact
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Device fitting
-
Function
-
Suitable for number of poles
-
Suitable for number of poles
-
Version as main switch
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Function
-
Device fitting
-
Rated voltage
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Rated voltage
-
Busbar thickness
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Type of accessory/spare part
-
Voltage type (supply voltage)
-
Max. number of padlocks
-
Max. number of padlocks
-
Rated current In
-
Number of contacts as change-over contact
-
Mounting rail armament
-
Number of contacts as change-over contact
-
Bus system KNX
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Max. data transmission rate
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Number of contacts as normally open contact
-
Number of appliances to build in
-
Accessory
-
Nominal current
-
Rated primary current
-
Nominal current
-
Busbar width
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Number of contacts as normally open contact
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Rated primary current
-
Power consumption
-
1st secondary output voltage
-
Rated primary current
-
Suitable for shackle diameter
-
Suitable for shackle diameter
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Bus system KNX-RF (Radio Frequent)
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Transparent
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Number of contacts as normally closed contact
-
Version as busbar adapter
-
Padlock locking
-
Rated secondary current
-
Material
-
Lockable
-
Version as safety switch
-
Spare part
-
Rated control supply voltage DC
-
Version as busbar adapter
-
Suitable for
-
Rated control supply voltage DC
-
Number of contacts as normally closed contact
-
2nd secondary output voltage
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Bus system radio frequent
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
With label area
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Version as built-in device
-
Voltage type for actuating
-
Rated secondary apparent power
-
Number of fault-signal switches
-
Version as emergency stop installation
-
Voltage type for actuating
-
Width clamp
-
Min. busbar thickness
-
Bus system LON
-
Material quality
-
Number of fault-signal switches
-
Number of fault-signal switches
-
Voltage type for actuating
-
Built as switching-on coil
-
Max. conductor cross section
-
Max. output current 1
-
Max. busbar thickness
-
Bus system Powernet
-
With extension shaft
-
Type of electric connection
-
Accuracy class
-
With extension shaft
-
Built as switch-off coil
-
Max. rated operation current Ie
-
Max. output current 2
-
Width of the adapter
-
Other bus systems
-
Type of electric connection
-
Suitable for power circuit breaker
-
Suitable for emergency stop
-
Type of electrical connection of main circuit
-
Suitable for emergency stop
-
Suitable for power circuit breaker
-
Overcurrent limiting factor
-
Model
-
Type of electrical connection of main circuit
-
Suitable for solid conductors
-
Max. rated operation voltage Ue AC
-
Model
-
Suitable for round conductor connection
-
Type of electrical connection of main circuit
-
Rail width
-
Radio frequent bidirectional
-
Model
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Surface protection
-
Suitable for switch disconnector
-
Mounting method
-
Suitable for stranded conductors
-
Degree of protection (NEMA)
-
Busbar distance
-
Suitable for sector conductor connection
-
Width in number of modular spacings
-
Secondary voltage adjustable
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Suitable for fuses
-
Suitable for fuses
-
Suitable for fuses
-
Suitable for fuses
-
With LED indication
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
With shock protection
-
Delayed
-
Suitable for fine strand conductors
-
Suitable for strip conductor connection
-
Delayed
-
With error protection
-
Suitable for fine strand conductors without cable end sleeve
-
Number of inputs
-
Number of inputs
-
With bus connection
-
With auto test for earth leakage function
-
Suitable for off-load switch
-
Suitable for extra fine-strand conductors
-
Suitable for DIN rail (top hat rail) mounting
-
Suitable for motor safety switch
-
Type of control element
-
Number of outputs
-
Suitable for extra fine-strand conductors without cable end sleeve
-
Suitable for max. number of poles main contact unit (total)
-
Suitable for max. number of poles main contact unit (total)
-
Suitable for max. number of poles main contact unit (total)
-
DIN rail (top hat rail) mounting optional
-
Suitable for safety functions
-
Type of control element
-
Snap mounting
-
Suitable for overload relay
-
Conditioned rated short-circuit current Iq
-
Suitable for max. current main contact unit
-
Conductor cross section, input
-
Conductor cross section, input
-
Suitable for max. current main contact unit
-
Suitable for max. current main contact unit
-
Suitable for max. current main contact unit
-
Device construction
-
Conditioned rated short-circuit current Iq
-
With copper rail
-
Rated switch current
-
Rated switch current
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Secondary connection
-
Suitable for front mounting
-
With integrated under voltage release
-
Number of primary inputs
-
Number of poles
-
Number of poles
-
Suitable for busbar mounting
-
Number of poles
-
Rated supply voltage AC 50 Hz
-
With switched-off indicator
-
Contact safe
-
Rated supply voltage AC 60 Hz
-
Contact safe
-
Position control element
-
Modular version
-
Surface finishing
-
Output voltage stabilized
-
Position of connection for main current circuit
-
RAL-number (similar)
-
Motor drive optional
-
Power output
-
Complete device with protection unit
-
Motor drive integrated
-
Stabilized
-
Rail mounting possible
-
Suitable for floor mounting
-
Wall mounting possible
-
Short-circuit-proof
-
Built-in height
-
Direct mounting possible
-
Degree of protection (IP), front side
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Number of rows
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Electric supplying direction
-
Terminal marking indication
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Type of distribution blocks
-
Type of distribution blocks
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Label space/information surface
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
Connected object
-
Application store for download
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/LG-423830-WEB-R.jpg)
Cage terminals for connection to DPX3 250 HP devices
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-00/LG-423831-WEB-R.jpg)
Cage terminals for connection to DPX3 250 HP devices
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/009819_pw_95369.jpg)
Set of connectors for signalling contact plugged-in / drawn-out for DPX³250 HP
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/LG-423821-WEB-R.jpg)
Terminals for 3 pole DRX 250 HP platform for rear connection
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/LG-423822-WEB-R.jpg)
Terminals for 4 pole DRX 250 HP platform for rear connection
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/LG-423823-WEB-R.jpg)
Sealable terminal shields to use with DPX3 250 HP devices
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/LG-423824-WEB-R.jpg)
Sealable terminal shields to use with DPX3 250 HP devices
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/LG-423850-WEB-R.jpg)
Plug-in base for DPX3 250 HP with special terminals usable with mobil part for direct mounting with 3 pole breaker
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/LG-423851-WEB-R.jpg)
Plug-in base for DPX3 250 HP with special terminals usable with mobil part for direct mounting with 4 pole breaker
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/LG-423852-WEB-R.jpg)
Interlock mechanism for DPX3 125/250 HP devices
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/LG-423853-WEB-R.jpg)
Interlock mechanism for DPX3 125/250 HP devices
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/LG-423860-WEB-R.jpg)
Debro-lift mechanism for draw-out version of DPX3 250 HP devices
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/LG-423861-WEB-R.jpg)
Debro-lift mechanism for draw-out version of DPX3 250 HP devices
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/LG-423862-WEB-R.jpg)
Locking accessory for DPX3 250 HP devices in draw-out version
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/LG-423863-WEB-R.jpg)
Locking accessory for DPX3 250 HP devices in pug-in version
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/LG-423834-WEB-R.jpg)
Phase separators for 3 pole DPX3 HP platform
![title](/sites/g/files/ocwmcr531/files/ecat_assets/15-11-2023/23-45/LG-423835-WEB-R.jpg)
Phase separators for 4 pole DPX3 HP platform
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-423827-WEB-R.jpg)
Motor operator for DPX3 250 HP devices
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/00-15/LG-423828-WEB-R.jpg)
Motor operator for DPX3 250 HP devices
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-15/LG-423870-WEB-R.jpg)
Standard direct handle for DPX3 125 HP devices
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Standard direct handle for DPX3 125 HP devices
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-15/LG-423872-WEB-R.jpg)
Standard vari-depth handle for DPX3 125 HP devices
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Standard vari-depth handle for DPX3 125 HP devices
![title](/sites/g/files/ocwmcr531/files/ecat_assets/16-11-2023/02-30/LG-423888-WEB-R.jpg)
Cage terminals for connection to DPX3 125 HP devices