90 degrees adaptor for mounting Arteor and Mosaic wiring accessories
LEGRAND
90 degrees adaptor for mounting Arteor and Mosaic wiring accessories
REF. 653079
EAN.
3414971195141
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Material | Plastic |
Material quality | Other |
Surface protection | Untreated |
---|---|
Halogen free | Yes |
Colour | Other |
Documentation
3 documents
Technical Sheet
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION