Pack of 100 Ø20 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø25 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø32 mm ISO end caps for Plexo³ cabinets
Cabinets PLEXO³ - IP65 - IK09 - 2 rows - 18 modules
Cabinets PLEXO³ - IP65 - IK09 - 3 rows - 18 modules
Cabinets PLEXO³ - IP65 - IK09 - 4 rows - 18 modules
Plain faceplate - for PLEXO³ cabinets - for 18 modules cabinets
Blanking plate for Convivio 3-phase distribution boards - RAL 7035 - 18 modules - separable into modules or 1/2 modules
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 1P
SPD - protection of main distribution board - T1+T2 - limp 12.5 kA/pole - 3P
SPD - protection of main distribution board -T1+T2 -limp 12.5 kA/pole -1P+N left
SPD - high risk level installation. - T1+T2 - limp 35 kA/pole - 440 V~(IT) -plug-in -1P
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 1P+N right
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 3P
Plain faceplate - for PLEXO³ cabinets - for 12 module cabinets
Blanking plates (5) - for PLEXO³ cabinets - separable - grey R746A
Perforated faceplate - for PLEXO³ cabinets - for 12 module cabinets - H. 150 mm
Wall mounting lugs (4) - for PLEXO³ cabinets
Plexo adaptor-For fixing Plexo flush mount wiring accessories on PLEXO³ cabinet
Supports for terminal block-For 1 and 2 rows cabinets, 12 and 18 modules per row
Supports for terminal block-For 3 and 4 rows cabinets, 12 and 18 modules per row
Joining kit - for PLEXO³ cabinets
Multifunction sleeve - vertical - for 2 rows cabinets
Multifunction sleeve - vertical - for 3 rows cabinets