Waterproof Cabinet Plexo IP 65 - IK 07
Waterproof Cabinet Plexo IP 65 - IK 07
Key lock - N° 850 - for 2 and 3 rows distribution PLEXO³ cabinets
Plain faceplate - for PLEXO³ cabinets - for 12 module cabinets
Hinges (2) - for PLEXO³ cabinets
Blanking plates (5) - for PLEXO³ cabinets - separable - grey R746A
Direct piercing end caps (17) -for PLEXO³ cabinets -2 Ø32 / 5 Ø25 / 10 Ø20 mm
Cabinets PLEXO³ - IP65 - IK09 - 2 rows - 18 modules
Cabinets PLEXO³ - IP65 - IK09 - 3 rows - 18 modules
Cabinets PLEXO³ - IP65 - IK09 - 4 rows - 18 modules
Blanking plate for Convivio 3-phase distribution boards - RAL 7035 - 18 modules - separable into modules or 1/2 modules
Plain faceplate - for PLEXO³ cabinets - for 18 modules cabinets
Pack of 100 Ø20 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø25 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø32 mm ISO end caps for Plexo³ cabinets
Waterproof Cabinet Plexo IP 65 - IK 07
Waterproof Cabinet Plexo IP 65 - IK 07
Waterproof Cabinet Plexo IP 65 - IK 07
Waterproof Cabinet Plexo IP 65 - IK 07
Sealing kit - for PLEXO³ cabinets
Cabinets PLEXO³ - IP 65 - IK 09 - 2 (+1) modules - 1 row
Supports for terminal block-For 3 and 4 rows cabinets, 12 and 18 modules per row
Joining kit - for PLEXO³ cabinets
Wall mounting lugs (4) - for PLEXO³ cabinets