Blanking plate for Convivio 3-phase distribution boards - RAL 7035 - 18 modules - separable into modules or 1/2 modules
Plain faceplate - for PLEXO³ cabinets - for 18 modules cabinets
Pack of 100 Ø20 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø25 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø32 mm ISO end caps for Plexo³ cabinets
Cabinets PLEXO³ - IP65 - IK09 - 2 rows - 18 modules
Cabinets PLEXO³ - IP65 - IK09 - 3 rows - 18 modules
Cabinets PLEXO³ - IP65 - IK09 - 4 rows - 18 modules
Front external rotary handles DX³ - for 2P 2-modules devices
Manual transfer switch (MSI) DX³ / TX³ / RX³ - black handle
Insulating shield for MCB-DX³ - 1 module per pole
Terminal shield DX³ - for 1.5 modules/pole products (set of 2)
Aluminium terminal DX³ - 50 mm²
Aluminium terminal DX³ - 95 mm² for 1.5 modules/pole MCB
Sealable screw cover for MCB-DX³ - 4 separable poles - 1.5 modules per pole
Sealing kit - for PLEXO³ cabinets
Support for one Ø5 or Ø6 mm padlock for MCB/RCD/isolating switch DX³
Padlock Ø5 mm DX³ - shackle type
Power overvoltage protection (POP) DX³ - 275 V - 1 module
Motorised control DX³ 230 V~ - standard - 1 module - for 1.5 modules devices
Motorised control DX³ - 24 to 48 V~/= - automatic resetting - 2 modules
Wall mounting lugs (4) - for PLEXO³ cabinets
Plexo adaptor-For fixing Plexo flush mount wiring accessories on PLEXO³ cabinet
Supports for terminal block-For 1 and 2 rows cabinets, 12 and 18 modules per row