Pack of 100 Ø25 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø32 mm ISO end caps for Plexo³ cabinets
Blanking plate for Convivio 3-phase distribution boards - RAL 7035 - 18 modules - separable into modules or 1/2 modules
Cabinets PLEXO³ - IP65 - IK09 - 2 rows - 18 modules
Cabinets PLEXO³ - IP65 - IK09 - 3 rows - 18 modules
Cabinets PLEXO³ - IP65 - IK09 - 4 rows - 18 modules
Voltage surge protect PV 600V type 2
Surge protective device for PV instalation 1000V Type 2- Imax 40kA
Replace module for PV VSP 414155
Replace module for PV VSP 414156
Pack of 100 Ø20 mm ISO end caps for Plexo³ cabinets
Plain faceplate - for PLEXO³ cabinets - for 18 modules cabinets
Supports for terminal block-For 3 and 4 rows cabinets, 12 and 18 modules per row
Joining kit - for PLEXO³ cabinets
Wall mounting lugs (4) - for PLEXO³ cabinets
Plexo adaptor-For fixing Plexo flush mount wiring accessories on PLEXO³ cabinet
Supports for terminal block-For 1 and 2 rows cabinets, 12 and 18 modules per row
Direct piercing end caps (17) -for PLEXO³ cabinets -2 Ø32 / 5 Ø25 / 10 Ø20 mm
Hinges (2) - for PLEXO³ cabinets
Waterproof Cabinet Plexo IP 65 - IK 07
Waterproof Cabinet Plexo IP 65 - IK 07
Plain faceplate - for PLEXO³ cabinets - for 12 module cabinets
Key lock - N° 850 - for 2 and 3 rows distribution PLEXO³ cabinets
Perforated faceplate - for PLEXO³ cabinets - for 12 module cabinets - H. 150 mm