Blow-out indicator - for fuse carriers 250 V~
Cartridge fuse 5 x 20 mm - without indicator - 1 A
Cartridge fuse 5 x 20 mm - without indicator - 2 A
Cartridge fuse 5 x 20 mm - without indicator - 3.15 A
Cartridge fuse 5 x 20 mm - without indicator - 0.5 A
Cartridge fuse 5 x 20 mm - without indicator - 0.63 A
Cartridge fuse 8.5 x 23 mm - without indicator - 10 A
Fuse carrier 1P+N for industrial cylindrical cartridge fuse 10 x 38 mm
Fuse carrier 1P+N for cartridge fuses 8.5 x 23 mm - 10A
Fuse carrier 1P+N for cartridge fuses 10.3 x 25.8 mm - 16A
Fuse carrier 1P+N for cartridge fuses 8.5 x 31.5 mm - 20A
Cartridge fuse 8.5 x 23 mm - with indicator - 10 A
Cartridge fuse 8.5 x 23 mm - with indicator - 6 A
Fuse carrier 1P+N for cartridge fuses 10.3 x 38 mm - 32A
Fuse carrier 2P for industrial cylindrical cartridge fuse 8 x 32 mm
Fuse carrier 2P for industrial cylindrical cartridge fuse 10 x 38 mm
Cartridge fuse 5 x 20 mm - without indicator - 0.2 A
Cartridge fuse 5 x 20 mm - without indicator - 5 A
Cartridge fuse 5 x 20 mm - without indicator - 10 A
Cartridge fuse 5 x 20 mm - without indicator - 6.3 A
Cartridge fuse 6.3 x 23 mm - without indicator - 6 A
Blanking plate for Convivio 3-phase distribution boards - RAL 7035 - 18 modules - separable into modules or 1/2 modules
Plain faceplate - for PLEXO³ cabinets - for 18 modules cabinets
Domestic cartridge fuse - cylindrical type gG 8 x 32 - 1 A - without indicator