-
Number of conductors (without earthing)
-
Construction size
-
Number of conductors (without earthing)
-
Construction size
-
Construction size
-
System configuration DC
-
Number of conductors (without earthing)
-
Number of conductors (without earthing)
-
Construction size
-
Construction size
-
System configuration IT
-
System configuration IT
-
System configuration TN
-
System configuration TN-C
-
System configuration TN-C
-
System configuration TN-C-S
-
System configuration TN-S
-
System configuration TN-S
-
System configuration TT
-
System configuration TT
-
Mounting method
-
System configuration other
-
System configuration other
-
Max. discharge surge current (8/20)
-
Nominal voltage AC
-
Nominal voltage AC
-
Max. continuous voltage AC
-
Max. continuous voltage AC
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level N-PE
-
Integrated backup fuse
-
Integrated backup fuse
-
Max. conductor cross section solid (solid, stranded)
-
Max. conductor cross section flexible (fine-strand)
-
With remote signalling contact
-
With remote signalling contact
-
Signalling at the device
-
Category type 2
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
Nominal discharge surge current In (8/20)
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Terminals capacity
-
Connection type
-
Label space/information surface
SPD with ICC protection 25KA t2 imAX 40KA 3P+N right with fault signalling
SPD with ICC protection 25KA t2 imAX 40KA 1P+N left with fault signalling
SPD with ICC protection 25KA t2 imAX 40KA 3P+N left with fault signalling
SPD with ICC protection 25KA t2 imAX 40KA 1P+N right with fault signalling
Surge arrester T1+T2 8KA 3 poles+N Neutral on the right
Surge arrester-BPA T2 20KA 1 pole+N Neutral on the right +SD
Surge arrester-BPA T2 20KA 3 poles+N Neutral on the right +SD
Surge arrester-BPA T2 40KA 1 pole+N Neutral on the right +SD
Surge arrester-BPA T2 40KA 3 poles+N Neutral on the right +SD
T1+T2 12.5KA 2 poles surge arrester
Surge arrester T1+T2 12.5KA 3 poles+N Neutral on the right +SD
Surge arrester 8KA T1+T2 cassette 8KA
T1+T2 12.5KA 4 poles surge arrester
Surge arrester T1+T2 12.5KA 1 pole+N Neutral on the right +SD
Replacement cassette for T2/40 kA surge arresters (440 V)
Plug-in replacement module for Surge protective device - T1+T2 - 8 kA/pole
T1+T2 8KA 3 poles Surge arrester
T1+T2 surge arrester 8KA 1 pole+N NG
SPD - T2 - Imax 40 kA/pole - 440 V~ (IT) - 1P
SPD - T2 - Imax 40 kA/pole - 440 V~ (IT) - 3P
SPD - T2 - Imax 40 kA/pole - 440 V~ (IT) - 4P
SPD - T2 - Imax 40 kA/pole - 1P
SPD - T2 - Imax 40 kA/pole - 3P
SPD - T2 - Imax 40 kA/pole - 1P+N - neutral on left-hand side