1 gang BS enclosure IP 66 not equipped
2 gang BS enclosure IP 66 not equipped
Socket 2P+T GE USB C black + frame
Illuminated support Mosaic - 0.03 W- 2 modules
Illuminated support Mosaic - 1.4 W- 2 modules
Locator light easyled cablexist 230V
Mosaic stikkontakt-link til samling i kanal 2pol M-jord 13A
Module used for saving the status of the actuators - to reset the light automation system in case of power cut.
ISO card for card reader - contactless
Basic module control interface with 2 independent contacts.
Basic module control interface with 2 independent contacts - 2 modules.
HOMETOUCH MyHOME_Up BUS/SCS 7 inches
Cable grip for DLP trunking
Actuator with 2 x 0-10 Volt outputs for the control of 0-10 proportional valves - SCS bus connection, 2 DIN modules
KNX room controller unit
KNX Hotel room controller unit with 16 inputs and 16 outputs for hotel room management - 12 DIN modules
Interface between SCS BUS based systems.
Integration platform to third-party systems.
1 relay actuator for single loads.
Actuator with 3 independent relays and 2 x 0-10 Volts outputs.
Actuator with 8 independent relays for the control of on-off &motorised valves, pumps and fan coils.
BUS connector depth 3.81 mm for MyHOME_Up BUS energy management
2-pole connector for MyHOME_Up BUS energy management
3-pole connector for MyHOME_Up BUS energy management