HDMI lead Mosaic - Length 10 m
HDMI lead Mosaic - Length 5 m
USB 3.0 A male / A male cord - Length 2 m
HDMI lead Mosaic - Length 7 m
HDMI lead Mosaic - Length 15 m
HDMI High Speed with Ethernet cord - length 2 m - in plastic bag with hook
HDMI High Speed with Ethernet cord - length 5 m - in plastic bag with hook
HDMI High Speed with Ethernet cord - length 7 m - in plastic bag with hook
screw for frame 35mm
Spare battery for portable led lamp 2 mod
Axolute - led lamp 12v blue
Hole saw diam 80
Adaptor Soliroc - for Mosaic functions - IP 55 - IK 10 - with cover
Adaptor Soliroc - for Mosaic functions - IP 20 - without cover
Adaptor Soliroc - for Arteor functions - IP 55 - IK 10 - lockable cover
Adaptor for mounting on Mosaic 50 mm support - for 1 module mechanism
Flush mounting thermostat with backlit display. Can be used to control the temperature of an individual zone.
Plier for plug-in configurators for MyHOME BUS technology
HDMI 90° adaptor - male/female
Type-C USB 3.1 male to HDMI female adaptor - in plastic bag with hook
Type-C USB 3.1 male to HDMI female adaptor - in plastic bag
Illuminated support Mosaic - 0.03 W- 2 modules
Indicator light easyled 230V
Illuminated support Mosaic - 1.4 W- 2 modules