2 gang two-way switch Forix- surface mounting - IP2X - 10 AX 250 V~ - white
Two-way switch Forix - surface mounting - IP2X - 10 AX 250 V~ - white
One-way switch Forix - surface mounting - IP2X - 10 AX 250 V~ - white
2 gang one-way switch Forix- surface mounting - IP2X - 10 AX 250 V~ - white
Double pole switch Forix - surface mounting - 10 AX 250 V~ - white
Two-way switch Forix - surface mounting - 10 AX 250 V~ - white
Intermediate switch Forix - surface mounting - 10 AX 250 V~ - white
One-way switch Forix - surface mounting - 10 AX 250 V~ - white
2 gang two-way switch Forix - surface mounting - 10 AX 250 V~ - white
2 gang one-way switch Forix - surface mounting - 10 AX 250 V~ - white
Double pole switch Forix - surface mounting - 10 AX 250 V~ - grey
Two-way switch Forix - surface mounting - 10 AX 250 V~ - grey
Intermediate switch Forix - surface mounting - 10 AX 250 V~ - grey
One-way switch Forix - surface mounting - 10 AX 250 V~ - grey
2 gang two-way switch Forix - surface mounting - 10 AX 250 V~ - grey
2 gang one-way switch Forix- surface mounting - 10 AX 250 V~ - grey
HDMI lead Mosaic - Length 10 m
HDMI lead Mosaic - Length 5 m
USB 3.0 A male / A male cord - Length 2 m
HDMI lead Mosaic - Length 7 m
HDMI lead Mosaic - Length 15 m
HDMI High Speed with Ethernet cord - length 2 m - in plastic bag with hook
HDMI High Speed with Ethernet cord - length 5 m - in plastic bag with hook
HDMI High Speed with Ethernet cord - length 7 m - in plastic bag with hook