Isolating universal support - 1 bar/pole - up to 280 A - for 12x2 - 12x4 mm bars
Isolating universal support - 1 bar/pole - up to 280 A - for 12x2 - 1x4 mm bars
Fixed isolating support for busbar 6300 A - 3 bars 200 x 10 mm
Additional isolating support for busbar 6300 A - 3 bars 200 x 10 mm
Isolating universal support - 1 bar/pole - up to 280 A - for 15x4 - 18x4 mm bars
Isolating universal support - 1 bar/pole - up to 280 A - for 25x4 mm bars
Isolating universal support - 1 bar/pole - up to 280 A -for 15/18/25 x 4 mm bars
Mounting adaptator MPX3 32H MA for CTX3 mini AC
Mounting adaptator MPX3 32H MA for CTX3 mini DC
Horizontal or vertical joining kit - For joining 2 Practibox³ cabinets
Mounting adaptator MPX3 32S for CTX3 22AC
Horizontal or vertical joining kit - For joining 2 XL³ 125 cabinets
Fixing accessory - for fixing 2 modules mechanisms on the side of XL³ 125 cabinet
Closing coils DMX³ 1600 - 24 V~/=
Closing coils DMX³ 1600 - 48 V~/=
Closing coils DMX³ 1600 - 110 - 130 V~/=
Closing coils DMX³ 1600 - 220 250 V~/=
Mounting adaptator MPX3 32S for CTX3 22DC
Closing coils DMX³ 1600 - 415 - 440 V~
Contact "ready to close" - for DMX³ 1600 - with charged springs
Closing coils DMX³ 2500 and 4000 230 V~/=
Closing coils DMX³ 2500 and 4000 - 415 V~/=
Closing coils DMX³ 2500 and 4000 - 24 V~/=
Closing coils DMX³ 2500 and 4000 - 48 V~/=