Shunt trip for DMX³ 1600 - 24 V~/=
Shunt trip for DMX³ 1600 - 48 V~/=
Shunt trip for DMX³ 1600 - 110 - 130 V~/=
Shunt trip for DMX³ 1600 - 220 250 V~/=
Shunt trip for DMX³ 1600 - 415 - 440 V~
Shunt trip for DMX³ 2500 and 4000 - 415 V~/=
Motor operator DMX³ 1600 - 24 V~/=
Motor operator DMX³ 1600 - 48 V~/=
Motor operator DMX³ 1600 - 110 - 130 V~/=
Motor operator DMX³ 1600 - 220 250 V~/=
Motor operator DMX³ 1600 - 415 - 440 V~
Motor operator DMX³ 2500 and 4000 - 24 V~/=
Motor operator DMX³ 2500 and 4000 - 48 V~/=
Motor operator DMX³ 2500 and 4000 - 110 V~/=
Motor operator DMX³ 2500 and 4000 230 V~/=
Motor operator DMX³ 2500 and 4000 - 415 V~/=
SPX3-V 160A -DEEP-
SPX3-V 250A
SPX3-V 400A
SPX3-V 630A
Insulating screw XL³ - M6 x 10
SPD - T2 - Imax 40 kA/pole - 1P+N - neutral on left-hand side
SPD - T2 - Imax 40 kA/pole - 3P+N - neutral on left-hand side
SPD - protection of main distribution board -T1+T2 -limp 12.5 kA/pole -1P+N left