EMS CX3 measure module for 1 three-phase electrical line up to 125A with Rogowski current transformers
EMS CX3 measure module for 1 three-phase electrical line up to 630A with open flexible Rogowski current transformers
EMS CX3 measure module for 1 three-phase electrical line up to 1600A with open flexible Rogowski current transformers
RCCB DX3 2 pole 16A type AC 10mA screw terminals
RCD DX³-ID - 2P - 230 V~ - 25 A - 30 mA - AC type
RCD DX³-ID - 2P - 230 V~ - 40 A - 30 mA - AC type
RCCB DX3 2 pole 63A type AC 30mA screw terminals
RCCB DX3 2 pole 80A type AC 30mA screw terminals
RCCB DX3 2 pole 100A type AC 30mA screw terminals
RCCB DX3 2 pole 25A type AC 300mA screw terminals
RCCB DX3 2 pole 40A type AC 300mA screw terminals
RCCB DX3 2 pole 63A type AC 300mA screw terminals
RCCB DX3 2 pole 80A type AC 300mA screw terminals
RCCB DX3 2 pole 100A type AC 300mA screw terminals
RCCB DX3 2 pole 100A type AC 100mA screw terminals
RCCB DX3 2 pole 63A type AC 300mA selective screw terminals
Isolating universal support - 1 bar/pole - up to 280 A - for 12x2 - 12x4 mm bars
Isolating universal support - 1 bar/pole - up to 280 A - for 12x2 - 1x4 mm bars
Fixed isolating support for busbar 6300 A - 3 bars 200 x 10 mm
Additional isolating support for busbar 6300 A - 3 bars 200 x 10 mm
Isolating universal support - 1 bar/pole - up to 280 A - for 15x4 - 18x4 mm bars
Isolating universal support - 1 bar/pole - up to 280 A - for 25x4 mm bars
Isolating universal support - 1 bar/pole - up to 280 A -for 15/18/25 x 4 mm bars
Mounting adaptator MPX3 32H MA for CTX3 mini AC