Auxiliary contact 2NO for MPX3 - front mounting
Auxiliary contact 2NC for MPX3 - front mounting
Thermal magnetic trip signaling switch for MPX3 32 - side mounting
Magnetic trip signaling switch for MPX3 - side mounting
Thermal magnetic trip signaling switch for MPX3 63/100 - side mounting
Power overvoltage protection (POP) DX³ - 275 V - 1 module
Motorised control DX³ - 24 to 48 V~/= - automatic resetting - 2 modules
Auxiliary contact for DPX³ - 1 N/C + 1 N/O for rotary handles
Signalling contact plugged-in / drawn-out - for DPX³ plug-in version
Fixing plate for transfer switch - for DPX³ 160/250 fixed version
Remote panels for insulation monitoring device (IMD) - for flush-mounted installation - 24 or 230 V~
Remote panels for insulation monitoring device (IMD) - for mounting on enclosure door - 24 or 230 V~
Surge protective device for telephone/ADSL line - terminal block
Front terminal - for DMX³ 1600 - 3P
Copper bar non perforated - 12 x 4 mm - max. 180 A - L. 991.5 mm
Copper bar - flexible - section 50 x 5 mm - 630 to 800 A - L. 2 m
Copper bar - flexible - section 50 x 10 mm - 1000 to 1250 A - L. 2 m
Copper bar - flat rigid - section 75 x 5 mm - 850 to 950 A - L. 1750 mm
Copper bar - flexible - section 20 x 5 mm - 250 to 400 A - L. 2 m
Time-lag module for DPX³/DPX³-I 160/250 and DPX³/DPX³-I 125/250 HP 230 V~ - 3 modules
Cartridge fuse 5 x 20 mm - without indicator - 10 A
Multifunction remote control dimmer - dimmable LEDs and CFLs - DIN 1 module
Remote control dimmer - fluorescent lamp with 0-10V ballast - max 800VA - DIN 2 modules
Single pole latching relay - silent - 10 A - surface-mounting