SPD - high risk level installation. - T1+T2 - limp 35 kA/pole - 440 V~(IT) -plug-in -1P
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 1P+N right
SPD - high risk level installation - T1+T2 - limp 25 kA/pole - 3P
Pack of 100 Ø20 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø25 mm ISO end caps for Plexo³ cabinets
Pack of 100 Ø32 mm ISO end caps for Plexo³ cabinets
Plug-in replacement modules for SPD - T2 - 20 kA/pole
Plug-in replacement modules for SPD - T2 - 20 kA/pole - N-PE modules
Plug-in replacement modules for SPD - T2 - 40 kA/pole
Plug-in replacement modules for SPD - T2 - 40 kA/pole - N-PE modules
Plug-in replacement modules for SPD - T1+T2 - 12.5 kA/pole
Voltage surge protect PV 600V type 2
Surge protective device for PV instalation 1000V Type 2- Imax 40kA
Replace module for PV VSP 414155
Replace module for PV VSP 414156
Supply busbar - fork-type - 3P for auxiliary - max 16 devices connected - meter
Supply busbar - prong-type - 3P for auxiliary - max 16 devices connected - meter
Perforated plate - for 18 modules PLEXO³ cabinets - Height 150 mm
Perforated plates - for 2,3 or 4 rows Practibox³ cabinets
Copper bar with tapped holes - 12 x 2 mm - max. 110 A - length 990 mm
Faceplate DPX3 630 extractible 16m
Faceplate DPX3 630 extractible 24m
Faceplate DPX3 630 extractible 24m
Faceplate DPX3 630 extractible 36m