Combined unit P17 - with DIN rail 125x280 - IP 66 - 380/415 V~ - 16 A - 3P+E
Combined unit P17 - with DIN rail 125x280 - IP 66 - 380/415 V~ - 16 A - 3P+N+E
Combined unit P17 - with DIN rail 125x280 - IP 66 - 200/250 V~ - 32 A - 2P+E
Combined unit P17 - with DIN rail 125x280 - IP 66 - 380/415 V~ - 32 A - 3P+E
Combined unit P17 - with DIN rail 125x280 - IP 66 - 380/415 V~ - 32 A - 3P+N+E
Combined unit P17 - with DIN rail - IP 66 - 380/415 V~ - 63 A - 3P+N+E
Combined unit P17 - with DIN rail - IP 66 - 380/415 V~ - 63 A - 3P+E
Surface mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 63 A - 3P+E - plastic
Surface mounting socket Hypra- IP 66/67-55 - 380/415 V~ - 63 A - 3P+N+E -plastic
Surface mounting socket Hypra - IP 66/67-55 - 380/415 V~ - 125A - 3P+E - plastic
Surface mounting socket Hypra- IP 66/67-55 - 380/415 V~ - 125A - 3P+N+E -plastic
Surface mounting socket P17 - IP44 - 200/250 V~ - 16 A - 2P+E
Surface mounting socket P17 - IP44 - 200/250 V~ - 16 A - 3P+E
Surface mounting socket P17 - IP44 - 200/250 V~ - 16 A - 3P+N+E
Surface mounting socket P17 - IP44 - 380/415 V~ - 16 A - 2P+E
Protection cover P17 - IP66 / IP44 - for 3P+E - 16 A
Protection cover P17 - IP66 / IP44 - for 2P+E - 16 A
Base up to 3 sockets for combined unit P17 - 16 A - 421 x 125 mm
Faceplate for combined unit P17 - 2 16 A interlocked switched sockets
Base up to 2 sockets for combined unit P17 - 16 A -371 x 125 mm
Faceplate for combined unit P17 - 1 socket 63 A
Faceplate for combined unit P17 - 2 sockets 16 A
Faceplate for combined unit P17 - 1 socket 16 or 32 A and 1 socket 63 A
Faceplate for combined unit P17 - 2 sockets 16 or 32 A